(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toyo Diamond Mount SeriesA7000

Toyo Diamond Mount SeriesA7000
  • Volume Discount

• General anti-vibration rubber. • Simple structure allows easy handling. • Compact but can be used for heavy loads with a relatively high constant screw. • Flexible vibration direction and allocation.

Part Number

Configured Part Number is shown.

Part Number
A7003
A7004
A7005
A7006
A7007
A7008
A7009
A7010
A7011
A7013
A7014
Part NumberMinimum order quantityVolume DiscountDays to Ship Compressed Max. Load
(N)
Connection Screw d Compressed Spring Constant: Kc
(N/mm)
L
(mm)
Mounting Screw Length C
(mm)
1 Piece(s)Available

10 Days or more

345M61351619
1 Piece(s)Available

10 Days or more

490M81752023
1 Piece(s)Available

10 Days or more

390M883.53023
1 Piece(s)Available

10 Days or more

930M83452028
1 Piece(s)Available

10 Days or more

835M82252528
1 Piece(s)Available

10 Days or more

735M81503028
1 Piece(s)Available

10 Days or more

1550M104202527
1 Piece(s)Available

10 Days or more

1350M102853027
1 Piece(s)Available

10 Days or more

1050M101654027
1 Piece(s)Available

10 Days or more

2750M122955537
1 Piece(s)Available

10 Days or more

5200M165206045

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Application Vibration Damping Proofing Connection Type Threaded Plate
Antivibration Rubber Type Round shape Color Black

Additional Products in this Category

Tech Support