(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toyo Diamond Mount SeriesK2000

Toyo Diamond Mount SeriesK2000
  • Volume Discount

• Low spring constant supports a wide range of vibrations. • Compact shape to maintain machine stability. • Can be installed easily.

Part Number

Configured Part Number is shown.

Part Number
K2015
K2020
K2030
Part NumberMinimum order quantityVolume DiscountDays to Ship Compressed Max. Load
(N)
Connection Screw d Compressed Spring Constant: Kc
(N/mm)
L
(mm)
1 Piece(s)Available

8 Days or more

68.5M634.515
1 Piece(s)Available

8 Days or more

295M89820
1 Piece(s)Available

10 Days or more

635M1012530

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Application Vibration Damping Proofing Connection Type Female Screw, Plate
Antivibration Rubber Type Others Color Black

Additional Products in this Category

Tech Support