(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hose for sanitation vehicles. Lightweight TAC clean W.
[Features]
· Lightweight TAC clean W
Part Number
Configured Part Number is shown.
24106-48-50
Applicable Fluid | Water | Mounting Metal Pieces(Fittings etc.,) | No | Hose Material | Abrasion Resistant Rubber + Rigid PVC |
---|---|---|---|---|---|
Color | Light Blue | O.D.(Ø) | 57.5 | Nominal Diameter (mm)(φ) | 48 |
Properties | Other Features | Allowable Bending Radius(mm) | 450 | Nominal Diameter (inch) | 2 |
Allowable Pressure (Normal Temperature)(MPa) | 0.30 | Use Temperature Range, Suction(℃) | -10~60 | Operating Temperature Range, Delivery Discharge(℃) | -10~50 |
Other Features | For Sanitary Vehicles Only, Lightweight Type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy