(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass-Made General Purpose 10K Ball Valve Tapered Male Threading x Tapered Female Threading (T-Shaped Handle) (Part Numbers)

Brass-Made General Purpose 10K Ball Valve Tapered Male Threading x Tapered Female Threading (T-Shaped Handle)
  • Volume Discount

[Features]
· Orange ball series.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S6-15A
S6-20A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

12 Days or more

3/4B(20A)3/4B(20A)

Loading...

  1. 1

Basic Information

Ball Valve Type Standard bore Applicable Fluid Water Main Body Shape Straight
Nominal Pressure Rating 10K Body Material Brass Operation Method Manual
Supply Side, Connection Type R Operating Temperature Range(℃) -20::100 Body Lining No
Handle Shape T Shaped Handle Control Side, Connection Type Rc

Additional Products in this Category

Tech Support