(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Materials: SUS316L, Nominal Diameter: 1/2B(15A), 1/4B(8A), 3/8B(10A)
· Type: Fittings
Part Number |
---|
MFS-S3-8A |
MFS-S3-10A |
MFS-S3-15A |
Loading...
Type | Fitting | Fitting Shape | Straight | Connection Type 1 (Left or Large Diameter Side) | Ferrule |
---|---|---|---|---|---|
Connection Type 2 (Right or Small Diameter Side) | Weld-On | Dia., Center | Equal Dia. / concentric | Metal Piece(Fittings etc.,) Material | 316L Stainless Steel |
Range of Nominal Outside Diameter | 1/4B(8a) through 1/2B(15A) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy