(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ferrule - Weld-on, ISO Gas Piping, FS Series, Sanitary Fittings

Ferrule - Weld-on, ISO Gas Piping, FS Series, Sanitary Fittings
  • Volume Discount

•Type: Fitting
•Fitting Shape: Straight
•Connection Type 1 Left Large Diameter Side: ISO Ferrule Union
•Connection Type 2 Right Small Diameter Side: Weld-On
•Dia., Center: Equal Dia., Concentric

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FS-S1-20A
FS-S1-25A
FS-S1-40A
FS-S1-65A
FS-S1-80A
FS-S1-100A
FS-S1-125A
FS-S1-150A
FS-S1-200A
FS-S3-20A
FS-S3-25A
FS-S3-40A
FS-S3-50A
FS-S3-65A
FS-S3-80A
FS-S3-100A
FS-S3-125A
FS-S3-150A
FS-S3-200A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMetal Piece(Fittings etc.,) Material Range of Nominal Outside Diameter Nominal Diameter Length L
(mm)
1 Piece(s)Available

12 Days or more

10304 Stainless Steel3/4B(20A) through 1 1/4B(32A)3/4B(20A)21.5
1 Piece(s)Available

8 Days or more

10304 Stainless Steel3/4B(20A) through 1 1/4B(32A)1B(25A)21.5
1 Piece(s)Available

12 Days or more

10304 Stainless Steel1/2B(40A) through 2 1/2B(65A)1 1/2B(40A)21.5
1 Piece(s)Available

12 Days or more

10304 Stainless Steel1/2B(40A) through 2 1/2B(65A)2 1/2B(65A)21.5
1 Piece(s)Available

12 Days or more

10304 Stainless Steel3B(80A) through 8B(200A)3B(80A)21.5
1 Piece(s)Available

8 Days or more

10304 Stainless Steel3B(80A) through 8B(200A)4B(100A)28
1 Piece(s)Available

12 Days or more

10304 Stainless Steel3B(80A) through 8B(200A)5B(125A)28
1 Piece(s)Available

12 Days or more

10304 Stainless Steel3B(80A) through 8B(200A)6B(150A)28
1 Piece(s)Available

12 Days or more

10304 Stainless Steel3B(80A) through 8B(200A)8B(200A)28
1 Piece(s)Available

12 Days or more

10316L Stainless Steel3/4B(20A) through 1 1/4B(32A)3/4B(20A)21.5
1 Piece(s)Available

12 Days or more

10316L Stainless Steel3/4B(20A) through 1 1/4B(32A)1B(25A)21.5
1 Piece(s)Available

12 Days or more

10316L Stainless Steel1/2B(40A) through 2 1/2B(65A)1 1/2B(40A)21.5
1 Piece(s)Available

12 Days or more

10316L Stainless Steel1/2B(40A) through 2 1/2B(65A)2B(50A)21.5
1 Piece(s)Available

12 Days or more

10316L Stainless Steel1/2B(40A) through 2 1/2B(65A)2 1/2B(65A)21.5
1 Piece(s)Available

12 Days or more

10316L Stainless Steel3B(80A) through 8B(200A)3B(80A)21.5
1 Piece(s)Available

12 Days or more

10316L Stainless Steel3B(80A) through 8B(200A)4B(100A)28
1 Piece(s)Available

12 Days or more

10316L Stainless Steel3B(80A) through 8B(200A)5B(125A)28
1 Piece(s)Available

12 Days or more

10316L Stainless Steel3B(80A) through 8B(200A)6B(150A)28
1 Piece(s)Available

12 Days or more

10316L Stainless Steel3B(80A) through 8B(200A)8B(200A)28

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Straight Connection Type 1 (Left or Large Diameter Side) Ferrule
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Equal Dia. / concentric

Additional Products in this Category

Tech Support