(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose Adapter - Ferrule, FA-H Series, Sanitary Fittings

Hose Adapter - Ferrule, FA-H Series, Sanitary Fittings
  • Volume Discount

Materials: SUS304, SUS316L, Nominal Diameter: 1S, 1.5S, 2S, 2.5S, 3S, 4S
· Type: Fittings

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FA-HS1-10S
FA-HS1-15S
FA-HS1-20S
FA-HS1-25S
FA-HS1-30S
FA-HS3-10S
FA-HS3-15S
FA-HS3-20S
FA-HS3-25S
FA-HS3-30S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMetal Piece(Fittings etc.,) Material Range of Nominal Outside Diameter Nominal Diameter Length L
(mm)
1 Piece(s)Available

14 Days or more

10304 Stainless Steel1.0S~2.0S1S81
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S1.5S101
1 Piece(s)Available

14 Days or more

10304 Stainless Steel1.0S~2.0S2S101
1 Piece(s)Available

14 Days or more

10304 Stainless Steel2.5S~4.5S2.5S101
1 Piece(s)Available

14 Days or more

10304 Stainless Steel2.5S~4.5S3S101
1 Piece(s)Available

14 Days or more

10316L Stainless Steel1.0S~2.0S1S81
1 Piece(s)Available

14 Days or more

10316L Stainless Steel1.0S~2.0S1.5S101
1 Piece(s)Available

14 Days or more

10316L Stainless Steel1.0S~2.0S2S101
1 Piece(s)Available

14 Days or more

10316L Stainless Steel2.5S~4.5S2.5S101
1 Piece(s)Available

14 Days or more

10316L Stainless Steel2.5S~4.5S3S101

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Adapter Connection Type 1 (Left or Large Diameter Side) Ferrule
Connection Type 2 (Right or Small Diameter Side) Hose adapter Dia., Center Equal Dia. / concentric

Additional Products in this Category

Tech Support