(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Ball Valve, CSF Screw-in Ball Valve

Stainless Steel Ball Valve, CSF Screw-in Ball Valve
  • Volume Discount

•Main Body Shape : Straight
•Body Material : 304 Stainless Steel, 316L Stainless Steel, 316 Stainless Steel
•Applicable Fluid : Air, Water
For complete product overview and details on Stainless Steel Ball Valve, CSF Screw-in Ball Valve see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CSF-PS2-15-L
CSF-PS2-15-T
CSF-PS2-20-L
CSF-PS2-20-T
CSF-PS2-25-T
CSF-PS2-32-L
CSF-PS2-32-T
CSF-PS2-40-L
CSF-PS2-50-L
CSF-PS3-20-L
CSF-PS3-25-L
CSF-PS3-40-L
CSF-PS3-50-L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Nominal Designation of Piping Thread Handle Shape Control Side, Plumbing Thread Nominal
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel1/2B(15A)[Others] Lock Handle1/2B(15A)
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 316 Stainless Steel1/2B(15A)Wing Handle1/2B(15A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel3/4B(20A)[Others] Lock Handle3/4B(20A)
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 316 Stainless Steel3/4B(20A)Wing Handle3/4B(20A)
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 316 Stainless Steel1B(25A)Wing Handle1B(25A)
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 316 Stainless Steel1 1/4B(32A)[Others] Lock Handle1 1/4B(32A)
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 316 Stainless Steel1 1/4B(32A)Wing Handle1 1/4B(32A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel1 1/2B(40A)[Others] Lock Handle1 1/2B(40A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316 Stainless Steel2B(50A)[Others] Lock Handle2B(50A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316L Stainless Steel3/4B(20A)[Others] Lock Handle3/4B(20A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 316L Stainless Steel1B(25A)[Others] Lock Handle1B(25A)
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 316L Stainless Steel1 1/2B(40A)[Others] Lock Handle1 1/2B(40A)
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 316L Stainless Steel2B(50A)[Others] Lock Handle2B(50A)

Loading...

  1. 1

Basic Information

Ball Valve Type Full Port Applicable Fluid Water / Air Main Body Shape Straight
Operation Method Manual Supply Side, Connection Type Rc Seat Material NEW PTFE
Control Side, Connection Type Rc

Additional Products in this Category

Tech Support