(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Arm Lock Coupling Type-F Male Screw Adapter

Arm Lock Coupling Type-F Male Screw Adapter
  • Volume Discount

•Type: Standard
For complete product overview and details on Arm Lock Coupling Type-F Male Screw Adapter see the sections below:

Part Number

Configured Part Number is shown.

Part Number
AL-F15
AL-F20
AL-F25
AL-F32
AL-F40
AL-F50
AL-F65
AL-F80
AL-F100
BC-F15
BC-F20
BC-F25
BC-F32
BC-F40
BC-F50
BC-F65
BC-F80
BC-F100
SUS-F15
SUS-F20
SUS-F25
SUS-F32
SUS-F40
SUS-F50
SUS-F65
SUS-F80
SUS-F100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Dimension D
(mm)
Nominal Diameter
1 Piece(s)Available

12 Days or more

10Aluminum321/2B(15A)
1 Piece(s)Available

12 Days or more

10Aluminum323/4B(20A)
1 Piece(s)Available

12 Days or more

10Aluminum371B(25A)
1 Piece(s)Available

12 Days or more

10Aluminum461 1/4B(32A)
1 Piece(s)Available

12 Days or more

10Aluminum531 1/2B(40A)
1 Piece(s)Available

12 Days or more

10Aluminum642B(50A)
1 Piece(s)Available

12 Days or more

10Aluminum762 1/2B(65A)
1 Piece(s)Available

12 Days or more

10Aluminum923B(80A)
1 Piece(s)Available

12 Days or more

10Aluminum1204B(100A)
1 Piece(s)Available

12 Days or more

10Bronze321/2B(15A)
1 Piece(s)Available

12 Days or more

10Bronze323/4B(20A)
1 Piece(s)Available

12 Days or more

10Bronze371B(25A)
1 Piece(s)Available

12 Days or more

10Bronze461 1/4B(32A)
1 Piece(s)Available

12 Days or more

10Bronze531 1/2B(40A)
1 Piece(s)Available

12 Days or more

10Bronze642B(50A)
1 Piece(s)Available

12 Days or more

10Bronze762 1/2B(65A)
1 Piece(s)Available

12 Days or more

10Bronze923B(80A)
1 Piece(s)Available

12 Days or more

10Bronze1204B(100A)
1 Piece(s)Available

8 Days or more

10Stainless Steel (SCS14A)321/2B(15A)
1 Piece(s)Available

8 Days or more

10Stainless Steel (SCS14A)323/4B(20A)
1 Piece(s)Available

8 Days or more

10Stainless Steel (SCS14A)371B(25A)
1 Piece(s)Available

13 Days or more

10Stainless Steel (SCS14A)461 1/4B(32A)
1 Piece(s)Available

13 Days or more

10Stainless Steel (SCS14A)531 1/2B(40A)
1 Piece(s)Available

13 Days or more

10Stainless Steel (SCS14A)642B(50A)
1 Piece(s)Available

13 Days or more

10Stainless Steel (SCS14A)762 1/2B(65A)
1 Piece(s)Available

13 Days or more

10Stainless Steel (SCS14A)923B(80A)
1 Piece(s)Available

13 Days or more

10Stainless Steel (SCS14A)1204B(100A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Dimension D
(mm)
Nominal Diameter

Loading...

  1. 1

Basic Information

Type Standard Operating Environment, Applications Standard / Foods・Beverage Equipment

Additional Products in this Category

Tech Support