(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Arm Locking Coupling, Type-DP, Dust Plug

Arm Locking Coupling, Type-DP, Dust Plug
  • Volume Discount

•Type: Standard
For complete product overview and details on Arm Locking Coupling, Type-DP, Dust Plug see the sections below:

Part Number

Configured Part Number is shown.

BC-DP15

Part Number
BC-DP15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Type Standard Body Material Bronze Operating Environment, Applications Standard / Foods・Beverage Equipment
Dimension D(mm) 32 Nominal Diameter 1/2B(15A)

Please check the type/dimensions/specifications of the part BC-DP15 in the Arm Locking Coupling, Type-DP, Dust Plug series.

Additional Products in this Category

Tech Support