(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BEAREE Bushings - Shoulder sleeve type, PTFE, ARF series.

BEAREE Bushings - Shoulder sleeve type, PTFE, ARF series.
  • Volume Discount

Smooth straight bushings made of high quality PTFE resin. With low coefficient of friction, wear resistance, anti-adhesion, heat resistance and chemical resistance. With little deformation due to compressive load. The ARF model has a flange/shoulder which allows it to receive axial loads, and the inner diameter is standardized from 4 mm to 50 mm. Resistant to chemical and oil environments.

PDF

Part Number

Configured Part Number is shown.

Part Number
R-ARF0406
R-ARF1015
R-ARF1720
R-ARF2225
R-ARF2830
R-ARF3235
R-ARF3540
R-ARF4045
R-ARF4550
R-ARF5060
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
O.D. D
(mm)
Overall Length L
(mm)
Thickness T
(mm)
1 Piece(s)Available

8 Days or more

-4761.5
1 Piece(s)Available

8 Days or more

-1014152
1 Piece(s)Available

8 Days or more

-1723203
1 Piece(s)Available

8 Days or more

-2228253
1 Piece(s)Available

11 Days or more

102834303
1 Piece(s)Available

8 Days or more

-3240354
1 Piece(s)Available

8 Days or more

-3543.0404
1 Piece(s)Available

14 Days or more

104048454
1 Piece(s)Available

8 Days or more

104553.0504
1 Piece(s)Available

8 Days or more

-5060605
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
O.D. D
(mm)
Overall Length L
(mm)
Thickness T
(mm)

Loading...

  1. 1

Basic Information

Type Shouldered Maximum Allowable PV Value Range(N/mm2•m/s) 0.3 to 1.0 Maximum Allowable PV Value(N/mm2•m/s) 1
Length Type Single Mounting Shaft Fits h6 Mounting Hole Fits M7
Lubrication Condition Unlubricated Operating Temperature Range(℃) No::260 Environment Standard / Heat Resistant / In Oil / In Water / In Seawater / In Chemical

Additional Products in this Category

Tech Support