(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flanged U Nut【1-3,000 Pieces Per Package】

Flanged U Nut
  • Volume Discount

•Shape: Flanged Nut
•Self-Loosening details: U Nut
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse

PDF

Part Number

Configured Part Number is shown.

Part Number
FUNUT-5
FUNUT-5-3W
FUNUT-5-C
FUNUT-5-U
FUNUT-6
FUNUT-6-3B
FUNUT-6-3W
FUNUT-6-C
FUNUT-6-U
FUNUT-8-3B
FUNUT-8-3W
FUNUT-8-C
FUNUT-8-S45C
FUNUT-8-S45C-C
FUNUT-8-U
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Sales Unit Surface Treatment (Details) Pitch
(mm)

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105[Steel] SteelBox/packageNo0.8
1 Piece(s)Available

8 Days or more

105[Steel] SteelLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White0.8
1 Piece(s)Available

8 Days or more

-5[Steel] SteelLow Quantity (can be purchased from one)[Chromate Plating] Chromate Plating0.8
1 Piece(s)Available

8 Days or more

-5[Steel] SteelLow Quantity (can be purchased from one)Bright Chromate Plating0.8
1 Piece(s)Available

8 Days or more

106[Steel] SteelLow Quantity (can be purchased from one)No1
1 Piece(s)Available

8 Days or more

106[Steel] SteelLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent Black1
1 Piece(s)Available

8 Days or more

106[Steel] SteelLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White1
1 Piece(s)Available

8 Days or more

-6[Steel] SteelLow Quantity (can be purchased from one)[Chromate Plating] Chromate Plating1
1 Piece(s)Available

8 Days or more

-6[Steel] SteelLow Quantity (can be purchased from one)Bright Chromate Plating1
1 Piece(s)Available

8 Days or more

108[Steel] SteelLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent Black1.25
1 Piece(s)Available

8 Days or more

108[Steel] SteelLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White1.25
1 Piece(s)Available

8 Days or more

-8[Steel] SteelLow Quantity (can be purchased from one)[Chromate Plating] Chromate Plating1.25

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

108[Steel] 1045 Carbon SteelBox/packageNo1.25

800 Pieces Per Package

1 Pack(s)Available

17 Days or more

-8[Steel] 1045 Carbon SteelBox/package[Chromate Plating] Chromate Plating1.25
1 Piece(s)Available

8 Days or more

-8[Steel] SteelLow Quantity (can be purchased from one)Bright Chromate Plating1.25
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Sales Unit Surface Treatment (Details) Pitch
(mm)

Loading...

  1. 1

Basic Information

Thread ridge type Metric coarse Application / function Stop loosening Self-Loosening details U Nut

Additional Products in this Category

Tech Support