(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Thin Stable Nut【1-1,800 Pieces Per Package】

Thin Stable Nut
  • Volume Discount

Fastened material is suitable for the fastening of soft objects or fragile objects. Intermediate locking capability. Spring washer is not required.

Part Number

Configured Part Number is shown.

Part Number
SBNU-M6-3W
SBNU-M8-3W
SBNU-M8-SUS
SBNU-M10-C
SBNU-M12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details)

1,800 Pieces Per Package

1 Pack(s)Available

8 Days or more

106[Steel] IronTrivalent ChromateBox/package[Trivalent Chromate] Trivalent White

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

108[Steel] IronTrivalent ChromateBox/package[Trivalent Chromate] Trivalent White
1 Piece(s)Available

8 Days or more

108[Stainless Steel] Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.[No] No

400 Pieces Per Package

1 Pack(s)Available

16 Days or more

-10[Steel] IronChromate PlatingBox/package[Chromate Plating] Chromate Plating

250 Pieces Per Package

1 Pack(s)Available

67 Days or more

1012[Steel] Iron[No] NoBox/package[No] No

Loading...

  1. 1

Basic Information

Thread ridge type Metric coarse Application / function Self- Locking Hex nut standard Three Types
Locking Type Friction Nut

Additional Products in this Category

Tech Support