(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Star Rope

Star Rope
  • Volume Discount

•Belt Shape: Open End
•Belt Material: Polyurethane
•Belt Color: Orange
•Belt Specification: Standard Type

PDF

Part Number

Configured Part Number is shown.

Part Number
MTB-STARROPE-2X10
MTB-STARROPE-2X20
MTB-STARROPE-2X200
MTB-STARROPE-3X10
MTB-STARROPE-3X20
MTB-STARROPE-3X200
MTB-STARROPE-4X10
MTB-STARROPE-4X20
MTB-STARROPE-4X200
MTB-STARROPE-5X10
MTB-STARROPE-5X20
MTB-STARROPE-5X200
MTB-STARROPE-6X10
MTB-STARROPE-6X20
MTB-STARROPE-6X100
MTB-STARROPE-7X10
MTB-STARROPE-7X20
MTB-STARROPE-7X100
MTB-STARROPE-8X10
MTB-STARROPE-8X20
MTB-STARROPE-8X100
MTB-STARROPE-9X10
MTB-STARROPE-9X20
MTB-STARROPE-9X100
MTB-STARROPE-10X10
MTB-STARROPE-10X20
MTB-STARROPE-10X100
MTB-STARROPE-12X10
MTB-STARROPE-12X20
MTB-STARROPE-12X50
MTB-STARROPE-15X10
MTB-STARROPE-15X20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Dia. D
(Ø)
Length of A Roll
(mm)
1 Piece(s)Available

8 Days or more

10210000
1 Piece(s)Available

12 Days or more

10220000
1 Piece(s)Available

11 Days or more

-2200000
1 Piece(s)Available

8 Days or more

10310000
1 Piece(s)Available

12 Days or more

10320000
1 Piece(s)Available

10 Days or more

-3200000
1 Piece(s)Available

8 Days or more

10410000
1 Piece(s)Available

12 Days or more

10420000
1 Piece(s)Available

12 Days or more

-4200000
1 Piece(s)Available

8 Days or more

10510000
1 Piece(s)Available

12 Days or more

10520000
1 Piece(s)Available

12 Days or more

105200000
1 Piece(s)Available

8 Days or more

10610000
1 Piece(s)Available

12 Days or more

10620000
1 Piece(s)Available

12 Days or more

106100000
1 Piece(s)Available

12 Days or more

10710000
1 Piece(s)Available

12 Days or more

10720000
1 Piece(s)Available

12 Days or more

107100000
1 Piece(s)Available

8 Days or more

10810000
1 Piece(s)Available

12 Days or more

10820000
1 Piece(s)Available

12 Days or more

108100000
1 Piece(s)Available

12 Days or more

10910000
1 Piece(s)Available

12 Days or more

10920000
1 Piece(s)Available

12 Days or more

109100000
1 Piece(s)Available

12 Days or more

101010000
1 Piece(s)Available

12 Days or more

101020000
1 Piece(s)Available

12 Days or more

1010100000
1 Piece(s)Available

12 Days or more

101210000
1 Piece(s)Available

12 Days or more

101220000
1 Piece(s)Available

12 Days or more

101250000
1 Piece(s)Available

12 Days or more

101510000
1 Piece(s)Available

12 Days or more

101520000

Loading...

  1. 1
 

Basic Information

Belt Shape Open End Belt Specifications Standard type Belt Color Orange
Belt Material Polyurethane

Additional Products in this Category

Tech Support