(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Screws - Hex Head, PVDF

Plastic Screws - Hex Head, PVDF
  • Volume Discount

[Detailed shape] Standard
[Mounting hole dimensions] None
[Basic shape] Hex
[Materials] PVDF
[Surface treatment] None
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Application] Standard, Resin
[Materials] PVDF
[Color] Semi-transparent
[Nominal Thread (M)] 4 5 6 8 10 12
[Length L (mm)] 10 12 14 15 20 25 28 30 32 35 36 38 40 45 50 55 56 60 65 70
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.

Part Number

Configured Part Number is shown.

Part Number
HXNH-PVDF-M5-35
HXNH-PVDF-M6-15
HXNH-PVDF-M6-20
HXNH-PVDF-M6-35
HXNH-PVDF-M8-20
HXNH-PVDF-M10-30
HXNH-PVDF-M10-35
HXNH-PVDF-M10-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)
1 Piece(s)Available

8 Days or more

10535
1 Piece(s)Available

8 Days or more

10615
1 Piece(s)Available

8 Days or more

10620
1 Piece(s)Available

8 Days or more

10635
1 Piece(s)Available

8 Days or more

10820
1 Piece(s)Available

8 Days or more

101030
1 Piece(s)Available

8 Days or more

101035
1 Piece(s)Available

8 Days or more

101040

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material PVDF Surface Treatment No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc. Application Standard
Plastic Material PVDF Color Translucent

Additional Products in this Category

Tech Support