(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Detailed shape] Standard
[Thread ridge type] Whitworth Coarse (Left)
[Thread (inch)] 3/8
[Length L (mm)] 285
[Mounting hole dimensions] None
[Materials] Steel
[Surface treatment] Bright Chromate
[Tip shape] Flat End
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard
Part Number
Configured Part Number is shown.
ALNHTSC-STU-WL3/8-285
Detailed Shape | [Standard] Standard | Thread ridge Type | Whitworth Coarse (Left) |
---|---|---|---|
Nominal of Thread (inch) | 3/8 | Length L (mm) | 285 |
Mounting Hole Shape | [No] No | Material | [Steel] Steel |
Surface Treatment | [Bright Chromate Plating] Bright Chromate Plating | Tip shape | [Flat End] Flat End |
Sales Unit | Low Quantity Available beginning with 1 pc. | Application | Standard |
Detailed Shape | Standard | Thread ridge Type | Whitworth Coarse (Left) | Nominal of Thread (inch) | 3/8 |
---|---|---|---|---|---|
Length L (mm) | 285 | Mounting Hole Shape | No | Material | Steel |
Surface Treatment | Bright Chromate Plating | Tip shape | Flat End | Sales Unit | Low Quantity Available beginning with 1 pc. |
Application | Standard |
Please check the type/dimensions/specifications of the part ALNHTSC-STU-WL3/8-285 in the Standard Head-Cut Left Screw Whitworth series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy