(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Unified thread button head bolt with hex socket. For equipment and devices with inch thread specifications.
Part Number
Configured Part Number is shown.
Part Number |
---|
SNBS-1/4-20X1 |
SNBS-1/4-20X1/2 |
SNBS-1/4-20X1-VA |
SNBS-1/4-20X3/4 |
SNBS-1/4-20X3/4-VA |
SNBS-1/4-20X3/8 |
SNBS-1/4-20X3/8-VA |
SNBS-1/4-20X5/8 |
SNBS-1/4-20X5/8-VA |
SNBS-1/4-20X7/8 |
SNBS-1/4-20X7/8-VA |
Loading...
Detailed Shape | Button | Thread ridge Type | Unified coarse | Nominal of Thread (inch) | 1/4-20 |
---|---|---|---|---|---|
Mounting Hole Shape | Hex Socket | Material | Stainless Steel | Surface Treatment | No |
Tip shape | Flat End | Application | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy