(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

Fully Threaded Bolts & Studs - for T-Nuts, Steel

Fully Threaded Bolts & Studs - for T-Nuts, Steel
  • Volume Discount

•Shape: Stud bolt
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Application: Standard
•Surface Treatment: Black Oxide Coating

Part Number

Configured Part Number is shown.

Part Number
STNH-ST-M6-32
STNH-ST-M6-50
STNH-ST-M6-63
STNH-ST-M6-80
STNH-ST-M8-160
STNH-ST-M12-63
STNH-ST-M12-160
STNH-ST-M14-100
STNH-ST-M14-250
STNH-ST-M16-125
STNH-ST-M20-80
STNH-ST-M20-125
STNH-ST-M20-160
STNH-ST-M20-250
STNH-ST-M20-315
STNH-ST-M20-400
STNH-ST-M24-200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L
(mm)
1 Piece(s)Available

8 Days or more

10632
1 Piece(s)Available

8 Days or more

10650
1 Piece(s)Available

9 Days or more

10663
1 Piece(s)Available

15 Days or more

10680
1 Piece(s)Available

14 Days or more

108160
1 Piece(s)Available

9 Days or more

101263
1 Piece(s)Available

15 Days or more

1012160
1 Piece(s)Available

8 Days or more

1014100
1 Piece(s)Available

37 Days or more

1014250
1 Piece(s)Available

9 Days or more

1016125
1 Piece(s)Available

55 Days or more

102080
1 Piece(s)Available

9 Days or more

1020125
1 Piece(s)Available

8 Days or more

1020160
1 Piece(s)Available

9 Days or more

1020250
1 Piece(s)Available

56 Days or more

1020315
1 Piece(s)Available

9 Days or more

1020400
1 Piece(s)Available

9 Days or more

1024200

Loading...

  1. 1

Basic Information

Mounting Hole Shape No Basic Shape Stud bolt Material Steel
Surface Treatment Black Oxide Coating Thread ridge Type Metric coarse Additional Shapes Standard
Sales Unit Low Quantity (can be purchased from one) Application Standard

Additional Products in this Category

Tech Support