(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fully Threaded Bolts & Studs - with Hex Nuts, Right or Left Thread, SHS

Fully Threaded Bolts & Studs - with Hex Nuts, Right or Left Thread, SHS
  • Volume Discount

•Shape: Stud bolt
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Application: Standard
•Surface Treatment: Black Oxide Coating
•Material: Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SHS-M4-L
SHS-M4-R
SHS-M6-L
SHS-M6-R
SHS-M8-L
SHS-M8-R
SHS-M10-L
SHS-M10-R
SHS-M12-L
SHS-M12-R
SHS-M16-L
SHS-M16-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L
(mm)
Thread ridge Type
1 Piece(s)Available

8 Days or more

429.2Metric coarse (Left)
1 Piece(s)Available

8 Days or more

429.2Metric coarse
1 Piece(s)Available

8 Days or more

642Metric coarse (Left)
1 Piece(s)Available

8 Days or more

642Metric coarse
1 Piece(s)Available

8 Days or more

855.5Metric coarse (Left)
1 Piece(s)Available

8 Days or more

855.5Metric coarse
1 Piece(s)Available

8 Days or more

1069Metric coarse (Left)
1 Piece(s)Available

8 Days or more

1069Metric coarse
1 Piece(s)Available

8 Days or more

1283Metric coarse (Left)
1 Piece(s)Available

8 Days or more

1283Metric coarse
1 Piece(s)Available

8 Days or more

16105Metric coarse (Left)
1 Piece(s)Available

8 Days or more

16105Metric coarse

Loading...

  1. 1

Basic Information

Mounting Hole Shape No Basic Shape Stud bolt Material Steel
Surface Treatment Black Oxide Coating Sales Unit Low Quantity (can be purchased from one) Application Standard

Additional Products in this Category

Tech Support