(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Flat Head Cap Screw - Various Platings, SSS Standard【1-1,000 Pieces Per Package】

Hex Socket Flat Head Cap Screw - Various Platings, SSS Standard
  • Volume Discount

•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Application: Standard
•Strength Class(Steel): 10.9
•Mounting Hole Shape: Hex Socket

Part Number

Configured Part Number is shown.

Part Number
CSHCSHT-ST3B-M3-5
CSHCSHT-ST3B-M3-6
CSHCSHT-ST3B-M3-8
CSHCSHT-ST3B-M3-10
CSHCSHT-ST3B-M3-12
CSHCSHT-ST3B-M3-14
CSHCSHT-ST3B-M3-15
CSHCSHT-ST3B-M3-16
CSHCSHT-ST3B-M3-18
CSHCSHT-ST3B-M3-20
CSHCSHT-ST3B-M3-22
CSHCSHT-ST3B-M3-25
CSHCSHT-ST3B-M3-30
CSHCSHT-ST3B-M4-6
CSHCSHT-ST3B-M4-8
CSHCSHT-ST3B-M4-10
CSHCSHT-ST3B-M4-12
CSHCSHT-ST3B-M4-14
CSHCSHT-ST3B-M4-15
CSHCSHT-ST3B-M4-16
CSHCSHT-ST3B-M4-20
CSHCSHT-ST3B-M4-22
CSHCSHT-ST3B-M4-25
CSHCSHT-ST3B-M4-30
CSHCSHT-ST3B-M4-35
CSHCSHT-ST3B-M5-8
CSHCSHT-ST3B-M5-10
CSHCSHT-ST3B-M5-12
CSHCSHT-ST3B-M5-14
CSHCSHT-ST3B-M5-15
CSHCSHT-ST3B-M5-16
CSHCSHT-ST3B-M5-18
CSHCSHT-ST3B-M5-20
CSHCSHT-ST3B-M5-22
CSHCSHT-ST3B-M5-25
CSHCSHT-ST3B-M5-30
CSHCSHT-ST3B-M5-35
CSHCSHT-ST3B-M5-40
CSHCSHT-ST3B-M5-50
CSHCSHT-ST3B-M5-60
CSHCSHT-ST3B-M6-8
CSHCSHT-ST3B-M6-10
CSHCSHT-ST3B-M6-12
CSHCSHT-ST3B-M6-14
CSHCSHT-ST3B-M6-15
CSHCSHT-ST3B-M6-16
CSHCSHT-ST3B-M6-18
CSHCSHT-ST3B-M6-20
CSHCSHT-ST3B-M6-22
CSHCSHT-ST3B-M6-25
CSHCSHT-ST3B-M6-30
CSHCSHT-ST3B-M6-35
CSHCSHT-ST3B-M6-40
CSHCSHT-ST3B-M6-45
CSHCSHT-ST3B-M6-50
CSHCSHT-ST3B-M8-10
CSHCSHT-ST3B-M8-12
CSHCSHT-ST3B-M8-14
CSHCSHT-ST3B-M8-15
CSHCSHT-ST3B-M8-16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Sales Unit Screw Type
1 Piece(s)Available

8 Days or more

10350.5[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

10360.5[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

10380.5[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

103100.5[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

103120.5[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

103140.5[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

103150.5[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

103160.5[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

103180.5[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

103200.5[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

103220.5[Trivalent Chromate] Trivalent BlackBox/packageComplete thread

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

103250.5[Trivalent Chromate] Trivalent BlackBox/packageComplete thread

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

103300.5[Trivalent Chromate] Trivalent BlackBox/packageComplete thread
1 Piece(s)Available

8 Days or more

10460.7[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

10480.7[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

104100.7[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

104120.7[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

104140.7[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

104150.7[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

104160.7[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

104200.7[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

104220.7[Trivalent Chromate] Trivalent BlackBox/packageComplete thread

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

104250.7[Trivalent Chromate] Trivalent BlackBox/packageComplete thread

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

104300.7[Trivalent Chromate] Trivalent BlackBox/packageComplete thread

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

104350.7[Trivalent Chromate] Trivalent BlackBox/packageComplete thread
1 Piece(s)Available

8 Days or more

10580.8[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

105100.8[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

105120.8[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

105140.8[Trivalent Chromate] Trivalent BlackBox/packageComplete thread
1 Piece(s)Available

8 Days or more

105150.8[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

105160.8[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

105180.8[Trivalent Chromate] Trivalent BlackBox/packageComplete thread
1 Piece(s)Available

8 Days or more

105200.8[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

105220.8[Trivalent Chromate] Trivalent BlackBox/packageComplete thread
1 Piece(s)Available

8 Days or more

105250.8[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

105300.8[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

105350.8[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

105400.8[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

105500.8[Trivalent Chromate] Trivalent BlackBox/packageComplete thread

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

105600.8[Trivalent Chromate] Trivalent BlackBox/packageComplete thread
1 Piece(s)Available

8 Days or more

10681[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

106101[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

106121[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

106141[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

106151[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

106161[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

106181[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

106201[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

106221[Trivalent Chromate] Trivalent BlackBox/packageComplete thread
1 Piece(s)Available

8 Days or more

106251[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

106301[Trivalent Chromate] Trivalent BlackBox/packageComplete thread

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

106351[Trivalent Chromate] Trivalent BlackBox/packageComplete thread
1 Piece(s)Available

8 Days or more

106401[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

106451[Trivalent Chromate] Trivalent BlackBox/packageComplete thread

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

106501[Trivalent Chromate] Trivalent BlackBox/packageComplete thread

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

108101.25[Trivalent Chromate] Trivalent BlackBox/packageComplete thread
1 Piece(s)Available

8 Days or more

108121.25[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

108141.25[Trivalent Chromate] Trivalent BlackBox/packageComplete thread
1 Piece(s)Available

8 Days or more

108151.25[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
1 Piece(s)Available

8 Days or more

108161.25[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)Complete thread
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Sales Unit Screw Type

Loading...

Basic Information

Detailed Shape Disc Material Steel Thread ridge Type Metric coarse
Additional Shapes Standard Application Standard Strength Class(Steel) 10.9

Additional Products in this Category

Tech Support