(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Self Tapping Screws - Pan Head, Hexalobular Drive, Steel, Type 1 A【500-5,000 Pieces Per Package】

Self Tapping Screws - Pan Head, Hexalobular Drive, Steel, Type 1 A
  • Volume Discount

[Thread ridge type] Self Tapping Screws
[Detailed shape] Pan
[Mounting hole dimensions] LR (line recess)
[Basic shape] Standard (Round)
[Materials] Steel
[Tip shape] Other Specials
[Shape]
[Additional shapes] Standard
[Sales unit] Box/package
[Nominal Thread (M)] 2 3 4 5
[Length L (mm)] 5 8 10 12 16 20
[Surface treatment] None, Trivalent chromate, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating, Chrome plating

Part Number

Configured Part Number is shown.

Part Number
CSLRPNS-ST3W-TP2-5
CSLRPNS-ST3W-TP3-12
CSLRPNS-ST3W-TP4-8
CSLRPNS-ST3W-TP4-16
CSLRPNS-ST-TP4-20
CSLRPNS-STC-TP2-5
CSLRPNS-STC-TP5-16
CSLRPNS-STH-TP2-5
CSLRPNS-STH-TP4-8
CSLRPNS-STN-TP3-10
CSLRPNS-STU-TP4-20
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Surface Treatment

5,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

1025[Trivalent Chromate] Trivalent White

2,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10312[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

1048[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10416[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10420[No] Fabric

5,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

-25[Chromate Plating] Chromate Plating

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

-516[Chromate Plating] Chromate Plating

5,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

1025[Chrome Plating] Chrome Plating

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

1048[Chrome Plating] Chrome Plating

2,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10310[Nickel Plating] Nickel Plating

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

-420[Bright Chromate Plating] Bright Chromate Plating

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Detailed Shape Pan Mounting Hole Shape LR (line recess)
Basic Shape Standard (Round) Material Steel Tip shape Other Special Shapes
Additional Shapes Standard Sales Unit Box/package Application Standard / Tamper-proof

Additional Products in this Category

Tech Support