(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tamper Resistant Pan Head LR Machine Screw【1-2,000 Pieces Per Package】

Tamper Resistant Pan Head LR Machine Screw
  • Volume Discount

•Shape: Standard
•Thread Type: Metric Coarse
•Mounting Hole Shape: LR (line recess)
•Screw Type: Fully Threaded
•Shape: Pan Head

Part Number

Configured Part Number is shown.

Part Number
CSLRPNHTP-STN-M3-6
CSLRPNHTP-STN-M3-8
CSLRPNHTP-SUS-M3-8
CSLRPNHTP-SUS-M3-10
CSLRPNHTP-SUS-M3-12
CSLRPNHTP-SUS-M4-8
CSLRPNHTP-SUS-M4-10
CSLRPNHTP-SUS-M4-12
CSLRPNHTP-SUS-M4-16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L (mm) Material Surface Treatment Unit of Sale Pitch
(mm)

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036[Steel] Steel[Nickel Plating] Nickel PlatingBox/package0.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Steel] Steel[Nickel Plating] Nickel PlatingBox/package0.5
1 Piece(s)Available

8 Days or more

1038[Stainless Steel] Stainless Steel[None] NoLow Quantity (can be purchased from one)0.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Stainless Steel] Stainless Steel[None] NoBox/package0.5
1 Piece(s)Available

8 Days or more

10312[Stainless Steel] Stainless Steel[None] NoLow Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

1048[Stainless Steel] Stainless Steel[None] NoLow Quantity (can be purchased from one)0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Stainless Steel] Stainless Steel[None] NoBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Stainless Steel] Stainless Steel[None] No-0.7
1 Piece(s)Available

8 Days or more

10416[Stainless Steel] Stainless Steel[None] NoLow Quantity (can be purchased from one)0.7
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L (mm) Material Surface Treatment Unit of Sale Pitch
(mm)

Loading...

  1. 1

Basic Information

Details of Shape Pan Mounting Hole Shape LR (line recess) Basic Shape Standard (Round)
Thread Type Metric coarse Tip Shape Flat End Additional Shapes Standard
Application Standard / Tamper-proof Screw Type Complete thread

Additional Products in this Category

Tech Support