(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Additional Shape: Flanged
Application: Standard
Material: Stainless Steel (SUS410)
Mounting Hole Shape: No
Pitch: 1.8
Sale Unit: Box/package
Screw Type: Complete thread
Shape: Hex
Shape Style: Standard
Surface Treatment: No
Surface Treatment: No
Thread Nominal - Metric: 6
Thread Ridge Type: Drill Screw
Tip Shape: Other special shapes
For complete product overview and details on HEX Head Long Drill Screw see the sections below:
Part Number
Configured Part Number is shown.
Part Number |
---|
HXNSFL-410-D6-150 |
HXNSFL-410-D6-170 |
HXNSFL-410-D6-180 |
HXNSFL-410-D6-190 |
HXNSFL-410-D6-230 |
Part Number |
---|
Loading...
Nominal of Thread (M) | 6 | Detailed Shape | Standard | Mounting Hole Shape | No |
---|---|---|---|---|---|
Basic Shape | Hex | Material | Stainless Steel (SUS410) | Surface Treatment | No |
Thread ridge Type | Drill Screw | Tip shape | Other special shapes | Additional Shapes | Flanged |
Application | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy