(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Countersunk Head ASL503MRX Screw【1-1,000 Pieces Per Package】

Countersunk Head ASL503MRX Screw
  • Volume Discount

[Nominal designation (M)] 4
[Detailed shape] Flat head
[Mount hole shape] Phillips head
[Basic shape] Standard (round)
[Material] Stainless steel
[Surface treatment] None
[Thread ridge type] Self-drilling
[Tip shape] Conical tip
[Usage] Standard
[Length (mm)] 13 16 19 25
[Sales unit] Loose (can be purchased individually) box / pack

Part Number

Configured Part Number is shown.

Part Number
CSPCST-SUS-D4-13
CSPCST-SUS-D4-16
CSPCST-SUS-D4-19
CSPCST-SUS-D4-25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Sales Unit
1 Piece(s)Available

8 Days or more

1013Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1016Low Quantity (can be purchased from one)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1019Box/package
1 Piece(s)Available

8 Days or more

1025Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Detailed Shape Disc Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Stainless Steel Surface Treatment No
Thread ridge Type Drill Screw Tip shape Cone Point Application Standard

Additional Products in this Category

Tech Support