(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pan Head FRX Screw (Fine Thread)【500-1,000 Pieces Per Package】

Pan Head FRX Screw (Fine Thread)
  • Volume Discount

[Nominal designation (M)] 4
[Detailed shape] Pan head
[Mount hole shape] Phillips head
[Basic shape] Standard (round)
[Material] SUS410
[Thread ridge type] Self-drilling fine thread
[Tip shape] Other / special
[Shape]
[Usage] Standard
[Length (mm)] 10 13 16 19 25 30
[Surface treatment] None, German brown plating, black paint
[Sales unit] Loose (can be purchased individually) box / pack

Part Number

Configured Part Number is shown.

Part Number
CSPPNMSFRX-410GJB-D4-13
CSPPNMSFRX-410GJB-D4-16
CSPPNMSFRX-410GJB-D4-19
CSPPNMSFRX-410GJB-D4-25
CSPPNMSFRX-410GJB-D4-30
CSPPNMSFRX-410TBS-D4-13
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Surface Treatment

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1013[Copper Plating] German Brown plating

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016[Copper Plating] German Brown plating

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1019[Copper Plating] German Brown plating

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1025[Copper Plating] German Brown plating

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1030[Copper Plating] German Brown plating

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1013[Black Paint] Black Paint

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Detailed Shape Pan Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Stainless Steel (SUS410) Thread ridge Type Drill Screw Fine
Tip shape Other special shapes Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support