(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HEX Head ASL503MRX Screw (No. 5)【100-250 Pieces Per Package】

HEX Head ASL503MRX Screw (No. 5)
  • Volume Discount

[Nominal thread (M)] 5.5
[Detail shape] Standards
[Mounting hole shape] Not available
[Basic Shape] Hex
[Material] Stainless steel
[Surface treatment] Not available
[Type of Screw Thread] Self-Drilling Screw
[Tip shape] Cone Point
[Additional Shape] Captive washer
[Applications] Standards
[Length L (mm)] 35 45 65
[Unit of purchase] Sold in loose (can be purchased in single units), box, and pack

Part Number

Configured Part Number is shown.

Part Number
HXNTF-SUS-D5.5-45
HXNTF-SUS-D5.5-65
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm)

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

1045

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1065

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 5.5 Detailed Shape Standard Mounting Hole Shape No
Basic Shape Hex Material Stainless Steel Surface Treatment No
Thread ridge Type Drill Screw Tip shape Cone Point Additional Shapes Washer Included
Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support