(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Head FRX Reamer Screw【1-500 Pieces Per Package】

Flexible Head FRX Reamer Screw
  • Volume Discount

[Material] Steel SUS410
[Surface treatment] None, bright chromate plating, German brown plating, black paint

Part Number

Configured Part Number is shown.

Part Number
CSPCSSFRX-410-D4-28
CSPCSSFRX-410-D4-32
CSPCSSFRX-410-D4-37
CSPCSSFRX-410-D4-45
CSPCSSFRX-410-D4-50
CSPCSSFRX-410-D5-45
CSPCSSFRX-410-D5-60
CSPCSSFRX-410-D5-70
CSPCSSFRX-410GJB-D4-28
CSPCSSFRX-410GJB-D4-32
CSPCSSFRX-410GJB-D5-60
CSPCSSFRX-410TBS-D4-28
CSPCSSFRX-STU-D4-28
CSPCSSFRX-STU-D4-32
CSPCSSFRX-STU-D4-40
CSPCSSFRX-STU-D4-45
CSPCSSFRX-STU-D5-37
CSPCSSFRX-STU-D5-45
CSPCSSFRX-STU-D5-50
CSPCSSFRX-STU-D5-70
CSPCSSFRX-STU-D5-80
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

10428[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10432[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10437[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10445[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10450[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10545[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10560[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10570[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10428[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10432[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

150 Pieces Per Package

1 Pack(s)Available

17 Days or more

10560[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10428[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-428[Steel] Steel[Bright Chromate Plating] Bright Chromate PlatingBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-432[Steel] Steel[Bright Chromate Plating] Bright Chromate PlatingBox/package

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-440[Steel] Steel[Bright Chromate Plating] Bright Chromate PlatingBox/package

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-445[Steel] Steel[Bright Chromate Plating] Bright Chromate PlatingBox/package

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

-537[Steel] Steel[Bright Chromate Plating] Bright Chromate PlatingBox/package

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-545[Steel] Steel[Bright Chromate Plating] Bright Chromate PlatingBox/package

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-550[Steel] Steel[Bright Chromate Plating] Bright Chromate PlatingBox/package

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

-570[Steel] Steel[Bright Chromate Plating] Bright Chromate PlatingBox/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-580[Steel] Steel[Bright Chromate Plating] Bright Chromate PlatingBox/package

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread ridge Type Drill Screw Tip shape Other special shapes Application Standard

Additional Products in this Category

Tech Support