(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Head Flashpoint Screw【1,000 Pieces Per Package】 (Part Numbers)

Flexible Head Flashpoint Screw
  • Volume Discount

•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Sale Unit: Box/package
•Application: Standard
•Pitch (mm): 1.27

Part Number

Configured Part Number is shown.

CSPCSTFFLX-ST3W-D3.5-19

Part Number
CSPCSTFFLX-ST3W-D3.5-19
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 3.5 Length L (mm) 19 Detailed Shape Disc
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Steel
Surface Treatment Trivalent White Thread ridge Type Drill Screw Tip shape Cone Point
Sales Unit Box/package Application Standard

Please check the type/dimensions/specifications of the part CSPCSTFFLX-ST3W-D3.5-19 in the Flexible Head Flashpoint Screw series.

Additional Products in this Category

Tech Support