(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Trumpet Head Flashpoint Screw【200-1,000 Pieces Per Package】 (CSPCSTFTRP-ST3W-D3.5-25)

Trumpet Head Flashpoint Screw CSPCSTFTRP-ST3W-D3.5-25
  • Volume Discount

[Detailed shape] Flat head
[Mount hole shape] Phillips head
[Basic shape] Standard (round)
[Material] Steel
[Surface treatment] trivalent white
[Thread ridge type] Self-drilling
[Tip shape] Conical tip
[Sales unit] box / pack
[Usage] Standard
[Nominal designation (M)] 3.5 4.2
[Length L (mm)] 25 32 35 41 48 57

Part Number

Configured Part Number is shown.

CSPCSTFTRP-ST3W-D3.5-25

Part Number
CSPCSTFTRP-ST3W-D3.5-25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.525

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Steel Surface Treatment Trivalent White Thread ridge Type Drill Screw
Tip shape Cone Point Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support