(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Countersunk Head Flashpoint Screw (D=6)【1-2,000 Pieces Per Package】 (CSPCSTD6-410-D4-19)

Small Countersunk Head Flashpoint Screw (D=6) CSPCSTD6-410-D4-19
  • Volume Discount

[Material] Stainless steel SUS410 Stainless steel
[Surface treatment] None, German brown plating, head coating (matting) head painted (white)

Part Number

Configured Part Number is shown.

CSPCSTD6-410-D4-19

Part Number
CSPCSTD6-410-D4-19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Material Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

1019[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Detailed Shape Disc Mounting Hole Shape Phillips
Basic Shape Standard (Round) Thread ridge Type Drill Screw Tip shape Cone Point
Application Standard

Additional Products in this Category

Tech Support