(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Countersunk Head Self-Tapping Screw (D=6) (Fine Thread)【1-1,500 Pieces Per Package】

Small Countersunk Head Self-Tapping Screw (D=6) (Fine Thread)
  • Volume Discount

[Nominal designation (M)] 4
[Detailed shape] Flat
[Mount hole shape] Phillips head
[Basic shape] Standard (round)
[Material] SUS410
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Standard
[Usage] Standard
[Length L (mm)] 10 13 16 19 25 30 35
[Surface treatment] None, stainless plating, German brown plating, tin plating, black paint, head coating (matting), head coating (black) black paint, head coating (white)
[Sales unit] Loose (can be purchased individually) box / pack

Part Number

Configured Part Number is shown.

Part Number
CSPCSSD6FS-410-D4-10
CSPCSSD6FS-410-D4-13
CSPCSSD6FS-410-D4-16
CSPCSSD6FS-410-D4-19
CSPCSSD6FS-410-D4-25
CSPCSSD6FS-410-D4-30
CSPCSSD6FS-410-D4-35
CSPCSSD6FS-410GJB-D4-10
CSPCSSD6FS-410GJB-D4-13
CSPCSSD6FS-410GJB-D4-16
CSPCSSD6FS-410GJB-D4-19
CSPCSSD6FS-410GJB-D4-25
CSPCSSD6FS-410GJB-D4-30
CSPCSSD6FS-410GSN-D4-10
CSPCSSD6FS-410GSN-D4-13
CSPCSSD6FS-410TBS-D4-10
CSPCSSD6FS-410TBS-D4-13
CSPCSSD6FS-410TBS-D4-16
CSPCSSD6FS-410TBS-D4-19
CSPCSSD6FS-410TBS-D4-25
CSPCSSD6FS-410TBS-D4-35
CSPCSSD6FS-410THB-D4-10
CSPCSSD6FS-410THB-D4-13
CSPCSSD6FS-410THBT-D4-10
CSPCSSD6FS-410THW-D4-10
CSPCSSD6FS-410THW-D4-13
CSPCSSD6FS-410THW-D4-16
CSPCSSD6FS-410THW-D4-19
CSPCSSD6FS-410THW-D4-25
CSPCSSD6FS-410THW-D4-30
CSPCSSD6FS-410TSM-D4-10
CSPCSSD6FS-410TSM-D4-13
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

1010NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1013NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1016NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1019NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1025NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1030NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1035NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1010[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1013[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1016[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1019[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1025[Copper Plating] German Brown platingLow Quantity (can be purchased from one)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1030[Copper Plating] German Brown platingBox/package

1,500 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010[Tin plating] Tin platingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1013[Tin plating] Tin platingBox/package
1 Piece(s)Available

8 Days or more

1010[Black Paint] Black PaintLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1013[Black Paint] Black PaintLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1016[Black Paint] Black PaintLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1019[Black Paint] Black PaintLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1025[Black Paint] Black PaintLow Quantity (can be purchased from one)

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035[Black Paint] Black PaintBox/package

1,500 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010[Black Paint] Head Paint (Matt Black)Box/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1013[Black Paint] Head Paint (Matt Black)Box/package

1,500 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010[Black Paint] Head Paint (Black)Box/package
1 Piece(s)Available

8 Days or more

1010[White Coating] Head Paint (White)Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1013[White Coating] Head Paint (White)Low Quantity (can be purchased from one)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016[White Coating] Head Paint (White)Box/package
1 Piece(s)Available

8 Days or more

1019[White Coating] Head Paint (White)Low Quantity (can be purchased from one)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1025[White Coating] Head Paint (White)Box/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1030[White Coating] Head Paint (White)Box/package

1,500 Pieces Per Package

1 Pack(s)Available

17 Days or more

1010Stainless Steel PlatingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

1013Stainless Steel PlatingBox/package

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Detailed Shape Disc Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Stainless Steel (SUS410) Thread ridge Type Drill Screw
Tip shape Other special shapes Additional Shapes Standard Application Standard

Additional Products in this Category

Tech Support