(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

HEX Head Pias Screw【1-2,000 Pieces Per Package】

HEX Head Pias Screw
  • Volume Discount

•Shape: Hex
•Thread Ridge Type: Drill Screw
•Application: Standard
•Screw Type: Complete thread
•Shape: Standard

Part Number

Configured Part Number is shown.

Part Number
HXNSF-410-D4-13
HXNSF-410-D4-16
HXNSF-410-D4-19
HXNSF-410-D4-25
HXNSF-410-D5-13
HXNSF-410-D5-16
HXNSF-410-D5-19
HXNSF-410-D5-25
HXNSF-410-D5-35
HXNSF-410-D5-45
HXNSF-410-D6-19
HXNSF-410-D6-25
HXNSF-410-D6-35
HXNSF-410-D6-45
HXNSF-410-D6-50
HXNSF-410-D6-60
HXNSF-410-D6-70
HXNSF-410-D6-80
HXNSF-410-D6-90
HXNSF-410-D6-115
HXNSF-410-D6-135
HXNSF-410-D6-150
HXNSF-410GJB-D4-13
HXNSF-410GJB-D4-16
HXNSF-410GJB-D4-19
HXNSF-410GJB-D4-25
HXNSF-410GJB-D5-13
HXNSF-410GJB-D5-16
HXNSF-410GJB-D5-19
HXNSF-410GJB-D5-25
HXNSF-410GJB-D5-35
HXNSF-410GJB-D5-45
HXNSF-410GJB-D6-19
HXNSF-410GJB-D6-25
HXNSF-410GJB-D6-35
HXNSF-410GJB-D6-45
HXNSF-410GJB-D6-50
HXNSF-410GJB-D6-60
HXNSF-410GJB-D6-70
HXNSF-410GJB-D6-80
HXNSF-410GJB-D6-90
HXNSF-410GJB-D6-115
HXNSF-410GJB-D6-135
HXNSF-410GSN-D5-19
HXNSF-410GSN-D5-25
HXNSF-410GSN-D5-35
HXNSF-410GSN-D5-45
HXNSF-410GSN-D6-19
HXNSF-410GSN-D6-25
HXNSF-410GSN-D6-35
HXNSF-410GSN-D6-45
HXNSF-410TBS-D4-13
HXNSF-410TBS-D4-16
HXNSF-410TBS-D4-19
HXNSF-410TBS-D4-25
HXNSF-410TBS-D5-16
HXNSF-410TBS-D5-19
HXNSF-410TBS-D5-25
HXNSF-410TBS-D5-35
HXNSF-410TBS-D5-45
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10416[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10419[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10425[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10513[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10516[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10519[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10525[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

13 Days or more

10535[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10545[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10619[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10625[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10635[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10645[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10650[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10660[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10670[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10680[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10690[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

106115[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

106135[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

106150[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)

2,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

2,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10416[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

1,500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10419[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10425[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10513[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10516[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10519[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10525[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10535[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10545[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10619[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10625[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10635[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

300 Pieces Per Package

1 Pack(s)Available

17 Days or more

10645[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

300 Pieces Per Package

1 Pack(s)Available

17 Days or more

10650[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

10660[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

10670[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

10680[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

200 Pieces Per Package

1 Pack(s)Available

17 Days or more

10690[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

150 Pieces Per Package

1 Pack(s)Available

17 Days or more

106115[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

150 Pieces Per Package

1 Pack(s)Available

17 Days or more

106135[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package
1 Piece(s)Available

8 Days or more

10519[Stainless Steel] Stainless Steel (SUS410)[Tin plating] Tin platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10525[Stainless Steel] Stainless Steel (SUS410)[Tin plating] Tin platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10535[Stainless Steel] Stainless Steel (SUS410)[Tin plating] Tin platingLow Quantity (can be purchased from one)

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10545[Stainless Steel] Stainless Steel (SUS410)[Tin plating] Tin platingBox/package
1 Piece(s)Available

8 Days or more

10619[Stainless Steel] Stainless Steel (SUS410)[Tin plating] Tin platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10625[Stainless Steel] Stainless Steel (SUS410)[Tin plating] Tin platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10635[Stainless Steel] Stainless Steel (SUS410)[Tin plating] Tin platingLow Quantity (can be purchased from one)

300 Pieces Per Package

1 Pack(s)Available

14 Days or more

10645[Stainless Steel] Stainless Steel (SUS410)[Tin plating] Tin platingLow Quantity (can be purchased from one)

2,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintBox/package

2,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10416[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintBox/package

1,500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10419[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintBox/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10425[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintBox/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10516[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10519[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10525[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintBox/package

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10535[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintBox/package

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10545[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintBox/package

Loading...

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Thread ridge Type Drill Screw Tip shape Other special shapes Additional Shapes Flanged
Application Standard

Additional Products in this Category

Tech Support