(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Self Tapping Screws - Pan Head, Phillips Drive, Tap Tight, S Type, No. 0, Type 3【10,000 Pieces Per Package】

Self Tapping Screws - Pan Head, Phillips Drive, Tap Tight, S Type, No. 0, Type 3
  • Volume Discount

[Thread ridge type] Tap-Tight
[Nominal Thread (M)] 1.7
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Tip shape] Other Specials
[Shape]
[Additional shapes] Standard
[Sales unit] Box/package
[Application] Standard
[Length L (mm)] 6 8
[Surface treatment] Trivalent white, Chromate plating

Part Number

Configured Part Number is shown.

CSPPNSS3-ST3W-M1.7-8

Part Number
CSPPNSS3-ST3W-M1.7-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Thread ridge Type Tap-Tight Nominal of Thread (M) 1.7 Length L (mm) 8
Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Steel Surface Treatment Trivalent White Tip shape Other Special Shapes
Additional Shapes Standard Sales Unit Box/package Application Standard

Please check the type/dimensions/specifications of the part CSPPNSS3-ST3W-M1.7-8 in the Self Tapping Screws - Pan Head, Phillips Drive, Tap Tight, S Type, No. 0, Type 3 series.

Additional Products in this Category

Tech Support