(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Pan Head, Phillips Drive, Tap Tight, B Type, No. 0, Type 3【2,000-10,000 Pieces Per Package】 (CSPPNH03B-STN-M2-4)

Self Tapping Screws - Pan Head, Phillips Drive, Tap Tight, B Type, No. 0, Type 3 CSPPNH03B-STN-M2-4
  • Volume Discount

[Materials] Steel Stainless steel
[Surface treatment] None, trivalent chromate, trivalent black, trivalent white, chromate plating, chromate plating, black chromate, nickel plating, chrome plating, black paint

Part Number

Configured Part Number is shown.

CSPPNH03B-STN-M2-4

Part Number
CSPPNH03B-STN-M2-4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment

5,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1024[Steel] Steel[Nickel Plating] Nickel Plating

Loading...

  1. 1

Basic Information

Thread ridge Type Tap-Tight Detailed Shape Pan Mounting Hole Shape Phillips
Basic Shape Standard (Round) Tip shape Flat End Sales Unit Box/package

Please check the type/dimensions/specifications of the part CSPPNH03B-STN-M2-4 in the Self Tapping Screws - Pan Head, Phillips Drive, Tap Tight, B Type, No. 0, Type 3 series.

Products like this...

Part Number
CSPPNH03B-ST3B-M1.4-5
CSPPNH03B-ST3B-M1.4-6
CSPPNH03B-ST3B-M1.6-3
CSPPNH03B-STN-M2-5
CSPPNH03B-STN-M2-6
CSPPNH03B-STN-M2-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.45[Steel] Steel[Trivalent Chromate] Trivalent Black

5,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.46[Steel] Steel[Trivalent Chromate] Trivalent Black

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.63[Steel] Steel[Trivalent Chromate] Trivalent Black

5,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1025[Steel] Steel[Nickel Plating] Nickel Plating

5,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1026[Steel] Steel[Nickel Plating] Nickel Plating

5,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1028[Steel] Steel[Nickel Plating] Nickel Plating

Additional Products in this Category

Tech Support