(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Truss Head, Phillips Drive, Flat End

Self Tapping Screws - Truss Head, Phillips Drive, Flat End
  • Volume Discount

[Thread ridge type] Tap-Tight
[Nominal Thread (M)] 4
[Detailed shape] Truss
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] SUS410
[Surface treatment] None
[Tip shape] Flat End
[Sales unit] Low Quantity (Available for Purchase from 1pc)
[Length L (mm)] 6 8 10 12 16

Part Number

Configured Part Number is shown.

Part Number
CSPTRH-410-TP4-6
CSPTRH-410-TP4-8
CSPTRH-410-TP4-10
CSPTRH-410-TP4-12
CSPTRH-410-TP4-16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L (mm)
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012
1 Piece(s)Available

8 Days or more

1016
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L (mm)

Loading...

  1. 1

Basic Information

Thread ridge Type Tap-Tight Nominal of Thread (M) 4 Detailed Shape Truss
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material 410 Stainless Steel
Surface Treatment No Tip shape Flat End Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Tech Support