(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Screw cam and valley are designed in a special shape. When screwing a screw into plastic, female screw deformation of the plastic is smooth, so when screwing or tightening, damage to the plastic can be minimized.
Part Number |
---|
YPFB-M3-8-H |
YPFB-M3-8-N |
YPFB-M3-10-H |
YPFB-M3-10-N |
YPFB-M4-8-H |
YPFB-M4-8-N |
YPFB-M4-10-H |
YPFB-M4-10-N |
YPFB-M4-12-CB |
YPFB-M4-12-H |
YPFB-M4-12-N |
YPFB-M4-12-U |
Loading...
Thread ridge Type | Self Tapping Screws | Detailed Shape | Pan | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Material | Iron | Tip shape | Other special shapes |
Additional Shapes | Standard | Sales Unit | Box/package | Application | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy