(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Pan Head, Phillips Drive, Flanged, PT Screw (1411-H2)【1,000 Pieces Per Package】

Self Tapping Screws - Pan Head, Phillips Drive, Flanged, PT Screw (1411-H2)
  • Volume Discount

· Thread ridge type: Tap-tight
· Detailed shape: Pan
· Mounting hole dimensions: Phillips
· Basic shape: Standard (round)
· Material: Steel
· Tip shape: Flat end
· Additional shapes: With a flange
· Sales unit: Box/package
· Thread: M3, M4, M5
· Length (mm): 6, 8, 10, 12, 14, 16, 18, 20, 25
· Surface treatment: Trivalent chromate, trivalent black, trivalent white, bright chromate plating, black chromate, nickel plating

Part Number

Configured Part Number is shown.

Part Number
CSPPNHF11H2-ST3B-TPT3-6
CSPPNHF11H2-ST3B-TPT3-8
CSPPNHF11H2-ST3B-TPT3-10
CSPPNHF11H2-ST3B-TPT3-12
CSPPNHF11H2-ST3B-TPT3-14
CSPPNHF11H2-ST3B-TPT3-16
CSPPNHF11H2-ST3B-TPT4-10
CSPPNHF11H2-ST3B-TPT4-12
CSPPNHF11H2-ST3B-TPT4-20
CSPPNHF11H2-ST3W-TPT3-6
CSPPNHF11H2-ST3W-TPT3-8
CSPPNHF11H2-ST3W-TPT3-10
CSPPNHF11H2-ST3W-TPT3-12
CSPPNHF11H2-ST3W-TPT3-14
CSPPNHF11H2-ST3W-TPT3-16
CSPPNHF11H2-ST3W-TPT4-8
CSPPNHF11H2-ST3W-TPT4-10
CSPPNHF11H2-ST3W-TPT4-12
CSPPNHF11H2-ST3W-TPT4-14
CSPPNHF11H2-ST3W-TPT4-16
CSPPNHF11H2-ST3W-TPT4-18
CSPPNHF11H2-ST3W-TPT4-20
CSPPNHF11H2-ST3W-TPT4-25
CSPPNHF11H2-ST3W-TPT5-12
CSPPNHF11H2-ST3W-TPT5-14
CSPPNHF11H2-STCB-TPT3-10
CSPPNHF11H2-STCB-TPT3-12
CSPPNHF11H2-STCB-TPT3-14
CSPPNHF11H2-STN-TPT3-6
CSPPNHF11H2-STN-TPT3-8
CSPPNHF11H2-STN-TPT3-10
CSPPNHF11H2-STN-TPT3-12
CSPPNHF11H2-STN-TPT4-8
CSPPNHF11H2-STN-TPT4-10
CSPPNHF11H2-STU-TPT3-8
CSPPNHF11H2-STU-TPT3-10
CSPPNHF11H2-STU-TPT3-12
CSPPNHF11H2-STU-TPT5-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Surface Treatment

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036[Trivalent Chromate] Trivalent Black

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Trivalent Chromate] Trivalent Black

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Trivalent Chromate] Trivalent Black

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10312[Trivalent Chromate] Trivalent Black

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10314[Trivalent Chromate] Trivalent Black

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10316[Trivalent Chromate] Trivalent Black

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Trivalent Chromate] Trivalent Black

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Trivalent Chromate] Trivalent Black

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10420[Trivalent Chromate] Trivalent Black

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10312[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10314[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10316[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10414[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10416[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10418[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10420[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10425[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10512[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10514[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

-310[Chromate Plating] Black Chromate

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

-312[Chromate Plating] Black Chromate

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

-314[Chromate Plating] Black Chromate

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036[Nickel Plating] Nickel Plating

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Nickel Plating] Nickel Plating

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Nickel Plating] Nickel Plating

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10312[Nickel Plating] Nickel Plating

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Nickel Plating] Nickel Plating

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Nickel Plating] Nickel Plating

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-38[Bright Chromate Plating] Bright Chromate Plating

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-310[Bright Chromate Plating] Bright Chromate Plating

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

-312[Bright Chromate Plating] Bright Chromate Plating

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-512[Bright Chromate Plating] Bright Chromate Plating

Loading...

  1. 1

Basic Information

Thread ridge Type Tap-Tight Detailed Shape Pan Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Steel Tip shape Flat End
Additional Shapes Flanged Sales Unit Box/package

Additional Products in this Category

Tech Support