(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Truss Head, Phillips Drive, FT Screw【3,000-7,000 Pieces Per Package】

Self Tapping Screws - Truss Head, Phillips Drive, FT Screw
  • Volume Discount

[Thread ridge type] Tap-Tight
[Detailed shape] Truss
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Surface treatment] Trivalent white
[Tip shape] Flat End
[Sales unit] Box/package
[Nominal Thread (M)] 4 5
[Length L (mm)] 6 8 10 12 16

Part Number

Configured Part Number is shown.

Part Number
CSPTRH-ST3W-TPT4-6
CSPTRH-ST3W-TPT4-8
CSPTRH-ST3W-TPT4-10
CSPTRH-ST3W-TPT4-12
CSPTRH-ST3W-TPT4-16
CSPTRH-ST3W-TPT5-10
CSPTRH-ST3W-TPT5-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)

7,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1046

6,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048

5,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410

5,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412

4,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10416

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10510

3,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10512
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)

Loading...

  1. 1

Basic Information

Thread ridge Type Tap-Tight Detailed Shape Truss Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Steel Surface Treatment Trivalent White
Tip shape Flat End Sales Unit Box/package

Additional Products in this Category

Tech Support