(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Truss Head, Phillips Drive, Tap Tight【1-1,000 Pieces Per Package】

Self Tapping Screws - Truss Head, Phillips Drive, Tap Tight
  • Volume Discount

SUNLOCK is an ideal screw that offers strong "tapping" with "small torque." The cross section of the SUNLOCK screw is non-circular with its three vertices shifting spirally. These two features in its shape make it possible to be screwed in smoothly with small torque. The female thread is formed with plastic processing, so there are no shavings from cutting. In addition, there is a loosening effect because the gap between the male screw and the internal screw is eliminated by the spring-back effect after molding. Plastic processing during formation creates strong female threads and high retention.

Part Number

Configured Part Number is shown.

Part Number
CSPTRH-410-TPT3-6
CSPTRH-410-TPT3-8
CSPTRH-410-TPT3-10
CSPTRH-410-TPT4-6
CSPTRH-410-TPT4-8
CSPTRH-410-TPT4-10
CSPTRH-410-TPT4-12
CSPTRH-410-TPT4-14
CSPTRH-410-TPT4-16
CSPTRH-410-TPT4-20
CSPTRH-410-TPT4-25
CSPTRH-410-TPT4-30
CSPTRH-410-TPT4-35
CSPTRH-410-TPT4-40
CSPTRH-410-TPT5-10
CSPTRH-410-TPT5-12
CSPTRH-410-TPT5-15
CSPTRH-410-TPT5-20
CSPTRH-410GJB-TPT4-10
CSPTRH-410GJB-TPT4-12
CSPTRH-410GJB-TPT4-16
CSPTRH-410TBS-TPT4-12
CSPTRH-550-TPT4-10
CSPTRH-550-TPT4-12
CSPTRH-550-TPT4-20
CSPTRH-550-TPT4-25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Material Surface Treatment
1 Piece(s)Available

8 Days or more

1036[Stainless Steel] 410 Stainless SteelNo
1 Piece(s)Available

8 Days or more

1038[Stainless Steel] 410 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10310[Stainless Steel] 410 Stainless SteelNo
1 Piece(s)Available

8 Days or more

1046[Stainless Steel] 410 Stainless SteelNo
1 Piece(s)Available

8 Days or more

1048[Stainless Steel] 410 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] 410 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10412[Stainless Steel] 410 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10414[Stainless Steel] 410 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10416[Stainless Steel] 410 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10420[Stainless Steel] 410 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10425[Stainless Steel] 410 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10430[Stainless Steel] 410 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10435[Stainless Steel] 410 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10440[Stainless Steel] 410 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10510[Stainless Steel] 410 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10512[Stainless Steel] 410 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10515[Stainless Steel] 410 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10520[Stainless Steel] 410 Stainless SteelNo

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Stainless Steel] 410 Stainless Steel[Copper Plating] German Brown plating

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Stainless Steel] 410 Stainless Steel[Copper Plating] German Brown plating

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10416[Stainless Steel] 410 Stainless Steel[Copper Plating] German Brown plating

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Stainless Steel] 410 Stainless Steel[Black Paint] Black Paint

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Stainless Steel] YUS550No

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Stainless Steel] YUS550No
1 Piece(s)Available

8 Days or more

10420[Stainless Steel] YUS550No
1 Piece(s)Available

8 Days or more

10425[Stainless Steel] YUS550No

Loading...

  1. 1

Basic Information

Thread ridge Type Tap-Tight Detailed Shape Truss Mounting Hole Shape Phillips
Basic Shape Standard (Round) Tip shape Flat End

Additional Products in this Category

Tech Support