(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Self Tapping Screws - Pan Head, Phillips Drive, Tap Tight, B Type (SW+JIS Small FW)【900-1,500 Pieces Per Package】

Self Tapping Screws - Pan Head, Phillips Drive, Tap Tight, B Type (SW+JIS Small FW)
  • Volume Discount

[Thread ridge type] Tap-Tight
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Tip shape] Flat End
[Additional shapes] Washer Insert
[Sales unit] Box/package
[Nominal Thread (M)] 3 4
[Length L (mm)] 6 8 10 12
[Surface treatment] Non-chrome black
[Color] Trivalent chromate non-chrome plating white, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating

Part Number

Configured Part Number is shown.

Part Number
CSPPNHNDBP4-ST3B-TPT3-10
CSPPNHNDBP4-ST3W-TPT3-6
CSPPNHNDBP4-ST3W-TPT3-8
CSPPNHNDBP4-ST3W-TPT3-10
CSPPNHNDBP4-ST3W-TPT4-8
CSPPNHNDBP4-ST3W-TPT4-10
CSPPNHNDBP4-ST3W-TPT4-12
CSPPNHNDBP4-STC-TPT3-10
CSPPNHNDBP4-STCNW-TPT3-10
CSPPNHNDBP4-STN-TPT3-6
CSPPNHNDBP4-STN-TPT3-8
CSPPNHNDBP4-STN-TPT3-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Surface Treatment

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Trivalent Chromate] Trivalent Black

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036[Trivalent Chromate] Trivalent White

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Trivalent Chromate] Trivalent White

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Trivalent Chromate] Trivalent White

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Trivalent Chromate] Trivalent White

900 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Trivalent Chromate] Trivalent White

900 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Trivalent Chromate] Trivalent White

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-310[Chromate Plating] Chromate Plating

1,200 Pieces Per Package

1 Pack(s)Available

17 Days or more

10310[Non-chrome] Chrome Plating White

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036[Nickel Plating] Nickel Plating

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Nickel Plating] Nickel Plating

1,200 Pieces Per Package

1 Pack(s)Available

17 Days or more

10310[Nickel Plating] Nickel Plating

Loading...

  1. 1

Basic Information

Thread ridge Type Tap-Tight Detailed Shape Pan Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Steel Tip shape Flat End
Additional Shapes Washer Included Sales Unit Box/package

Additional Products in this Category

Tech Support