(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Pan Head, Phillips Drive, Tap Tight, C Type【1,500-6,000 Pieces Per Package】

Self Tapping Screws - Pan Head, Phillips Drive, Tap Tight, C Type
  • Volume Discount

[Thread ridge type] Tap-Tight
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Tip shape] Flat End
[Sales unit] Box/package
[Nominal Thread (M)] 3 4
[Length L (mm)] 6 8 10 12 14 16
[Surface treatment] Non-chrome non-chrome (zinc plating) chromate
[Color]Non-chrome (zinc plating) black
[Color]Non-chrome black
[Color] Trivalent chromate non-chrome plating white, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating, Chrome plating

Part Number

Configured Part Number is shown.

Part Number
CSPPNHC-ST3B-TPT3-8
CSPPNHC-ST3B-TPT3-10
CSPPNHC-ST3B-TPT4-8
CSPPNHC-ST3B-TPT4-16
CSPPNHC-ST3NB-TPT3-10
CSPPNHC-ST3W-TPT3-6
CSPPNHC-ST3W-TPT3-8
CSPPNHC-ST3W-TPT3-10
CSPPNHC-ST3W-TPT3-12
CSPPNHC-ST3W-TPT4-6
CSPPNHC-ST3W-TPT4-8
CSPPNHC-ST3W-TPT4-10
CSPPNHC-ST3W-TPT4-12
CSPPNHC-ST3W-TPT4-14
CSPPNHC-ST3W-TPT4-16
CSPPNHC-STC-TPT3-6
CSPPNHC-STC-TPT3-8
CSPPNHC-STC-TPT3-10
CSPPNHC-STC-TPT4-6
CSPPNHC-STC-TPT4-10
CSPPNHC-STCB-TPT4-14
CSPPNHC-STCNW-TPT3-10
CSPPNHC-STH-TPT3-10
CSPPNHC-STN-TPT3-8
CSPPNHC-STN-TPT3-10
CSPPNHC-STN-TPT4-10
CSPPNHC-STN-TPT4-14
CSPPNHC-STTNB-TPT3-10
CSPPNHC-STU-TPT3-6
CSPPNHC-STU-TPT3-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Surface Treatment

5,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Trivalent Chromate] Trivalent Black

4,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Trivalent Chromate] Trivalent Black

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Trivalent Chromate] Trivalent Black

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10416[Trivalent Chromate] Trivalent Black

4,000 Pieces Per Package

1 Pack(s)Available

22 Days or more

10310[Non-chrome] Non-chrome (Zinc Plating) Black

6,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036[Trivalent Chromate] Trivalent White

5,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Trivalent Chromate] Trivalent White

4,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Trivalent Chromate] Trivalent White

3,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10312[Trivalent Chromate] Trivalent White

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1046[Trivalent Chromate] Trivalent White

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Trivalent Chromate] Trivalent White

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Trivalent Chromate] Trivalent White

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Trivalent Chromate] Trivalent White

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10414[Trivalent Chromate] Trivalent White

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10416[Trivalent Chromate] Trivalent White

6,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-36[Chromate Plating] Chromate Plating

5,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-38[Chromate Plating] Chromate Plating

4,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

-310[Chromate Plating] Chromate Plating

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-46[Chromate Plating] Chromate Plating

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-410[Chromate Plating] Chromate Plating

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-414[Chromate Plating] Black Chromate

4,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10310[Non-chrome] Chrome Plating White

4,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10310[Chrome Plating] Chrome Plating

5,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Nickel Plating] Nickel Plating

4,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Nickel Plating] Nickel Plating

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Nickel Plating] Nickel Plating

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10414[Nickel Plating] Nickel Plating

4,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10310[Non-chrome] Non-chrome Black

6,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-36[Bright Chromate Plating] Bright Chromate Plating

4,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

-310[Bright Chromate Plating] Bright Chromate Plating

Loading...

  1. 1

Basic Information

Thread ridge Type Tap-Tight Detailed Shape Pan Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Steel Tip shape Flat End
Sales Unit Box/package

Additional Products in this Category

Tech Support