(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Hex Head, Flat End, Diamond Screw【600 Pieces Per Package】 (Part Numbers)

Self Tapping Screws - Hex Head, Flat End, Diamond Screw
  • Volume Discount

[Thread ridge type] Self Tapping Screws
[Detailed shape] Standard
[Mounting hole dimensions] None
[Basic shape] Hex
[Materials] Steel
[Tip shape] Flat End
[Sales unit] Box/package
[Nominal Thread (M)] 4 5 6
[Length L (mm)] 8 10 12 16 20 30
[Surface treatment] Trivalent white, Chromate plating

Part Number

Configured Part Number is shown.

Part Number
HXNH-ST3W-TP6-16
HXNH-STC-TP6-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Surface Treatment

600 Pieces Per Package

1 Pack(s)Available

9 Days or more

1016[Trivalent Chromate] Trivalent White

600 Pieces Per Package

1 Pack(s)Available

9 Days or more

-12[Chromate Plating] Chromate Plating

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Nominal of Thread (M) 6 Detailed Shape Standard
Mounting Hole Shape No Basic Shape Hex Material Steel
Tip shape Flat End Sales Unit Box/package

Additional Products in this Category

Tech Support