(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Hex Upset Head, Phillips Drive, Cross Recessed, Type 3, Grooved C-1 Shape (SW+JIS FW)【300 Pieces Per Package】

Self Tapping Screws - Hex Upset Head, Phillips Drive, Cross Recessed, Type 3, Grooved C-1 Shape (SW+JIS FW)
  • Volume Discount

Screw heads incorporate springs and flat washers to prevent slippage.

Part Number

Configured Part Number is shown.

HXPSNDP3-ST3W-TP6-16

Part Number
HXPSNDP3-ST3W-TP6-16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Nominal of Thread (M) 6 Length L (mm) 16
Detailed Shape Standard Mounting Hole Shape Phillips Basic Shape Hex
Material Steel Surface Treatment Trivalent White Tip shape Other Special Shapes
Additional Shapes Washer Included Sales Unit Box/package

Please check the type/dimensions/specifications of the part HXPSNDP3-ST3W-TP6-16 in the Self Tapping Screws - Hex Upset Head, Phillips Drive, Cross Recessed, Type 3, Grooved C-1 Shape (SW+JIS FW) series.

Additional Products in this Category

Tech Support