(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TRX Raised Countersunk Head Machine Screw

TRX Raised Countersunk Head Machine Screw
  • Volume Discount

•Shape: Standard
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Standard
•Pitch (mm): 0.7

Part Number

Configured Part Number is shown.

Part Number
CSXRDH-SUS-M4-8
CSXRDH-SUS-M4-10
CSXRDH-SUS-M4-12
CSXRDH-SUS-M4-16
CSXRDH-SUS-M4-20
CSXRDH-SUS-M4-25
CSXRDH-SUS-M4-30
CSXRDH-SUS-M4-35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L (mm)
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012
1 Piece(s)Available

8 Days or more

1016
1 Piece(s)Available

8 Days or more

1020
1 Piece(s)Available

8 Days or more

1025
1 Piece(s)Available

8 Days or more

1030
1 Piece(s)Available

8 Days or more

1035

Loading...

  1. 1

Basic Information

Thread Size (M) 4 Details of Shape Round countersunk Mounting Hole Shape Hexalobular socket
Basic Shape Standard (Round) Material Stainless Steel Surface Treatment No
Thread Type Metric coarse Tip Shape Flat End Additional Shapes Standard
Unit of Sale Low Quantity (can be purchased from one) Application Standard Pitch(mm) 0.7
Screw Type Complete thread

Additional Products in this Category

Tech Support