(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pachitto (Spot Screw, Copper Plating)【100-2,000 Pieces Per Package】

Pachitto (Spot Screw, Copper Plating)
  • Volume Discount

Screws that can be welded with a spot welding machine, etc.
[Features]
·Welding is possible even for amateurs due to no misalignment, no falling-off, little distortion, and easy setup.
[Applications]
·Convenient for welding with spot welding machines, etc.

Part Number

Configured Part Number is shown.

Part Number
SPNH-ST-M3-6
SPNH-ST-M3-8
SPNH-ST-M3-10
SPNH-ST-M3-12
SPNH-ST-M3-15
SPNH-ST-M3-20
SPNH-ST-M3-25
SPNH-ST-M3-30
SPNH-ST-M4-6
SPNH-ST-M4-8
SPNH-ST-M4-10
SPNH-ST-M4-15
SPNH-ST-M4-20
SPNH-ST-M4-25
SPNH-ST-M4-30
SPNH-ST-M4-35
SPNH-ST-M4-40
SPNH-ST-M5-8
SPNH-ST-M5-10
SPNH-ST-M5-12
SPNH-ST-M5-15
SPNH-ST-M5-20
SPNH-ST-M5-25
SPNH-ST-M5-30
SPNH-ST-M5-35
SPNH-ST-M5-40
SPNH-ST-M5-45
SPNH-ST-M5-50
SPNH-ST-M6-10
SPNH-ST-M6-12
SPNH-ST-M6-15
SPNH-ST-M6-20
SPNH-ST-M6-25
SPNH-ST-M6-30
SPNH-ST-M6-35
SPNH-ST-M6-40
SPNH-ST-M6-45
SPNH-ST-M6-50
SPNH-ST-M6-55
SPNH-SUS-M3-10
SPNH-SUS-M4-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thread Size (M) Length L (mm) Material Surface Treatment Pitch
(mm)

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

36[Steel] Steel[None] Fabric0.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

38[Steel] Steel[None] Fabric0.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

310[Steel] Steel[None] Fabric0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

312[Steel] Steel[None] Fabric0.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

315[Steel] Steel[None] Fabric0.5

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

320[Steel] Steel[None] Fabric0.5

500 Pieces Per Package

1 Pack(s)Available

14 Days or more

325[Steel] Steel[None] Fabric0.5

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

330[Steel] Steel[None] Fabric0.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

46[Steel] Steel[None] Fabric0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

48[Steel] Steel[None] Fabric0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

410[Steel] Steel[None] Fabric0.7

500 Pieces Per Package

1 Pack(s)Available

14 Days or more

415[Steel] Steel[None] Fabric0.7

500 Pieces Per Package

1 Pack(s)Available

14 Days or more

420[Steel] Steel[None] Fabric0.7

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

425[Steel] Steel[None] Fabric0.7

200 Pieces Per Package

1 Pack(s)Available

14 Days or more

430[Steel] Steel[None] Fabric0.7

200 Pieces Per Package

1 Pack(s)Available

14 Days or more

435[Steel] Steel[None] Fabric0.7

200 Pieces Per Package

1 Pack(s)Available

14 Days or more

440[Steel] Steel[None] Fabric0.7

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

58[Steel] Steel[None] Fabric0.8

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

510[Steel] Steel[None] Fabric0.8

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

512[Steel] Steel[None] Fabric0.8

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

515[Steel] Steel[None] Fabric0.8

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

520[Steel] Steel[None] Fabric0.8

200 Pieces Per Package

1 Pack(s)Available

14 Days or more

525[Steel] Steel[None] Fabric0.8

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

530[Steel] Steel[None] Fabric0.8

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

535[Steel] Steel[None] Fabric0.8

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

540[Steel] Steel[None] Fabric0.8

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

545[Steel] Steel[None] Fabric0.8

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

550[Steel] Steel[None] Fabric0.8

500 Pieces Per Package

1 Pack(s)Available

14 Days or more

610[Steel] Steel[None] Fabric1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

612[Steel] Steel[None] Fabric1

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

615[Steel] Steel[None] Fabric1

200 Pieces Per Package

1 Pack(s)Available

14 Days or more

620[Steel] Steel[None] Fabric1

200 Pieces Per Package

1 Pack(s)Available

14 Days or more

625[Steel] Steel[None] Fabric1

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

630[Steel] Steel[None] Fabric1

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

635[Steel] Steel[None] Fabric1

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

640[Steel] Steel[None] Fabric1

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

645[Steel] Steel[None] Fabric1

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

650[Steel] Steel[None] Fabric1

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

655[Steel] Steel[None] Fabric1

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

310[Stainless Steel] Stainless Steel[None] No0.5

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

410[Stainless Steel] Stainless Steel[None] No0.7

Loading...

  1. 1

Basic Information

Details of Shape Standard Mounting Hole Shape No Basic Shape Other screws
Thread Type Metric coarse Tip Shape Flat End Additional Shapes Standard
Unit of Sale Box/package Application Standard Screw Type Complete thread

Additional Products in this Category

Tech Support