(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TRX Flat Head Machine Screw【1-6,000 Pieces Per Package】

TRX Flat Head Machine Screw
  • Volume Discount

•Shape: Standard
•Thread Type: Metric Coarse
•Application: Standard
•Mounting Hole Shape: Hexalobular socket
•Screw Type: Fully Threaded

Part Number

Configured Part Number is shown.

Part Number
CSXCSH-ST3B-M3-5
CSXCSH-ST3B-M3-6
CSXCSH-ST3B-M3-8
CSXCSH-ST3B-M3-10
CSXCSH-ST3B-M3-12
CSXCSH-ST3B-M4-8
CSXCSH-ST3B-M4-10
CSXCSH-ST3B-M4-12
CSXCSH-ST3B-M4-14
CSXCSH-ST3B-M5-10
CSXCSH-ST3B-M5-12
CSXCSH-ST3B-M5-16
CSXCSH-ST3B-M6-12
CSXCSH-ST3B-M6-15
CSXCSH-ST3B-M6-20
CSXCSH-ST3B-M6-25
CSXCSH-ST3B-M6-30
CSXCSH-ST3B-M6-35
CSXCSH-ST3W-M3-5
CSXCSH-ST3W-M3-6
CSXCSH-ST3W-M3-8
CSXCSH-ST3W-M3-10
CSXCSH-ST3W-M3-12
CSXCSH-ST3W-M4-8
CSXCSH-ST3W-M4-10
CSXCSH-ST3W-M4-12
CSXCSH-ST3W-M4-14
CSXCSH-ST3W-M5-10
CSXCSH-ST3W-M5-12
CSXCSH-ST3W-M5-16
CSXCSH-ST3W-M6-12
CSXCSH-ST3W-M6-15
CSXCSH-ST3W-M6-20
CSXCSH-ST3W-M6-25
CSXCSH-ST3W-M6-30
CSXCSH-ST3W-M6-35
CSXCSH-ST-M3-5
CSXCSH-ST-M3-6
CSXCSH-ST-M3-8
CSXCSH-ST-M3-12
CSXCSH-ST-M4-8
CSXCSH-ST-M4-10
CSXCSH-ST-M4-14
CSXCSH-ST-M5-12
CSXCSH-ST-M6-12
CSXCSH-ST-M6-15
CSXCSH-ST-M6-20
CSXCSH-ST-M6-30
CSXCSH-STC-M3-5
CSXCSH-STC-M3-6
CSXCSH-STC-M3-8
CSXCSH-STC-M3-10
CSXCSH-STC-M3-12
CSXCSH-STC-M4-8
CSXCSH-STC-M4-10
CSXCSH-STC-M4-12
CSXCSH-STC-M4-14
CSXCSH-STC-M5-10
CSXCSH-STC-M5-12
CSXCSH-STC-M5-16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L (mm) Material Surface Treatment Unit of Sale Pitch
(mm)

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.5

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.5

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.5

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10312[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.7

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.7

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10414[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10510[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.8

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10512[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.8

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

10516[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package0.8

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10612[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10615[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

10620[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10625[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

10630[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10635[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package1

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package0.5

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package0.5

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package0.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package0.5

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10312[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package0.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package0.7

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package0.7

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10414[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10510[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package0.8

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10512[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package0.8

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

10516[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package0.8

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10612[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10615[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package1

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

10620[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package1

500 Pieces Per Package

1 Pack(s)Available

16 Days or more

10625[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package1

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

10630[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package1

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10635[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package1

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035[Steel] Steel[None] FabricBox/package0.5

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1036[Steel] Steel[None] FabricBox/package0.5

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1038[Steel] Steel[None] FabricBox/package0.5

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10312[Steel] Steel[None] FabricBox/package0.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Steel] Steel[None] FabricBox/package0.7

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10410[Steel] Steel[None] FabricBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10414[Steel] Steel[None] FabricBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10512[Steel] Steel[None] FabricBox/package0.8

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10612[Steel] Steel[None] FabricBox/package1

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10615[Steel] Steel[None] FabricBox/package1

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

10620[Steel] Steel[None] FabricBox/package1

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

10630[Steel] Steel[None] FabricBox/package1

3,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

-35[Steel] Steel[Chromate] Chromate PlatingBox/package0.5

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-36[Steel] Steel[Chromate] Chromate PlatingBox/package0.5

3,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

-38[Steel] Steel[Chromate] Chromate PlatingBox/package0.5

2,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

-310[Steel] Steel[Chromate] Chromate PlatingBox/package0.5

2,500 Pieces Per Package

1 Pack(s)Available

16 Days or more

-312[Steel] Steel[Chromate] Chromate PlatingBox/package0.5

2,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

-48[Steel] Steel[Chromate] Chromate PlatingBox/package0.7

1,500 Pieces Per Package

1 Pack(s)Available

16 Days or more

-410[Steel] Steel[Chromate] Chromate PlatingBox/package0.7

1,500 Pieces Per Package

1 Pack(s)Available

16 Days or more

-412[Steel] Steel[Chromate] Chromate PlatingBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

-414[Steel] Steel[Chromate] Chromate PlatingBox/package0.7

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

-510[Steel] Steel[Chromate] Chromate PlatingBox/package0.8

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

-512[Steel] Steel[Chromate] Chromate PlatingBox/package0.8

700 Pieces Per Package

1 Pack(s)Available

16 Days or more

-516[Steel] Steel[Chromate] Chromate PlatingBox/package0.8

Loading...

Basic Information

Details of Shape Disc Mounting Hole Shape Hexalobular socket Basic Shape Standard (Round)
Thread Type Metric coarse Tip Shape Flat End Additional Shapes Standard
Application Standard Screw Type Complete thread

Additional Products in this Category

Tech Support