(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Can be used for supplying carbon dioxide and syrup to a syrup tank. Uses parts in compliance with Japan Food Sanitation Standard No. 20 and taste-test acceptance criteria.
Types | Standard | Body Material | Resin | Seal Material | Fluorine Rubber, Nitrile Rubber |
---|---|---|---|---|---|
Applicable Fluids | Water / Refrigerant Gas / Helium Gas | Plug (Male) / Socket (Female) | Socket (female) | Structure of Valve | Double passages opening closing type |
Types of connection parts | Threaded | Operating Environment/Applications | Standard / Foods・Beverage Equipment | Type of Connection Thread T | 7/16-20UNF |
Max. Operating Pressure(MPa) | 0.39 | Pressure Resistance(MPa) | 0.98 | Minimum Sectional Area(mm2) | 18.1 |
Operating Temperature(℃) | 105 |
Please check the type/dimensions/specifications of the part BLI-2S in the Quick Connector BL-Type Socket series.
Part Number |
---|
BLO-2S |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy