(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Disconnector, BL Type, Plug (Part Numbers)

Quick Disconnector, BL Type, Plug
  • Volume Discount

Use to supply carbon dioxide and syrup to a syrup tank. Uses parts in compliance with Japan Food Sanitation Standard No.20 and taste-test acceptance criteria.

Part Number

Configured Part Number is shown.

Part Number
BLI-2P
BLO-2P
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications
1 Piece(s)Available

8 Days or more

10Gray for Gas (IN)
1 Piece(s)Available

8 Days or more

10Black for Syrup (OUT)

Loading...

  1. 1

Basic Information

Types Standard Body Material Resin Seal Material Fluorine Rubber, Nitrile Rubber
Applicable Fluids Water / Refrigerant Gas / Helium Gas Plug (Male) / Socket (Female) Plug (Male) Structure of Valve Double passages opening closing type
Types of connection parts Female Threaded Operating Environment/Applications Standard / Foods・Beverage Equipment Type of Connection Thread T 19/32-18UNF
Max. Operating Pressure(MPa) 0.39 Pressure Resistance(MPa) 0.98 Minimum Sectional Area(mm2) 24.1
Operating Temperature(℃) 105

Additional Products in this Category

Tech Support