(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KG Screw【500 Pieces Per Package】

KG Screw
  • Volume Discount

[Type] Coarse thread
[Screw nominal designation (M)] 5
[Material] Steel
[Surface treatment] chromate plating
[Surface treatment] (detail) chromate plating
[Sales unit] Boxes/pack
[Length] 28, 38

Part Number

Configured Part Number is shown.

Part Number
OTKG-STC-M5-28
OTKG-STC-M5-38
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Length

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

28

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

38

Loading...

  1. 1

Basic Information

Types Course Thread Nominal of Thread (M) 5 Material Steel
Surface Treatment Chromate Plating Surface Treatment (Details) Chromate Plating Sales Unit Box/package

Additional Products in this Category

Tech Support