(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LGS Screw Flexible Head (Dry Wall) with Phillips Head【500-1,000 Pieces Per Package】 (Part Numbers)

LGS Screw Flexible Head (Dry Wall) with Phillips Head
  • Volume Discount

[Material] Steel SUS410
[Surface treatment] None, bright chromate plating, painting, coating

Part Number

Configured Part Number is shown.

Part Number
KTFXPDW-STTHW-M3.5-22
KTFXPDW-STTHW-M3.5-25
KTFXPDW-STTHW-M3.5-32
KTFXPDW-STU-M3-20
KTFXPDW-STU-M3.5-32
KTFXPDW-STU-M3.5-41
KTFXPDW-STU-M3.5-51
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length Surface Treatment Surface Treatment (Details)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.522[Painting / Coating] Painting / CoatingHead Paint (White)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.525[Painting / Coating] Painting / CoatingHead Paint (White)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.532[Painting / Coating] Painting / CoatingHead Paint (White)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

320Bright Chromate PlatingBright Chromate Plating

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.532Bright Chromate PlatingBright Chromate Plating

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.541Bright Chromate PlatingBright Chromate Plating

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.551Bright Chromate PlatingBright Chromate Plating

Loading...

  1. 1

Basic Information

Types A thin metal sheet Material Steel Mounting Hole Shape Phillips
Sales Unit Box/package Detailed Shape Flexible

Additional Products in this Category

Tech Support